Skip to main content
Order Now

Overview

Description

The ISL71001SLHM is a radiation hardened and high efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates across an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage with an output load current capacity of 6A. The ISL71001SLHM is available in a plastic 64 Ld Thin Quad Flatpack (EP-TQFP) package. The ISL71001SLHM uses peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In applications where two regulators are needed, two ISL71001SLHM devices can be synchronized 180° out-of-phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL71001SLHM incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage, and output overcurrent. High integration makes the ISL71001SLHM an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large scale digital ICs, like Field Programmable Gate Arrays (FPGAs), that require separate core and I/O voltages.

Features

  • Passes NASA low outgassing specifications
  • Production testing and qualification follow the AS6294/1 standard 
  • Operates from 3V to 5.5V supply
  • Programmable power-on reset level
  • Current mode control for excellent dynamic response
  • Fixed 1MHz switching frequency
  • ±1.2% reference voltage
  • Thermally enhanced heat-sink plastic package
  • Highly efficient: 95% peak efficiency
  • Bidirectional SYNC pin allows two devices to be synchronized 180° out-of-phase
  • Adjustable output voltage
  • Analog soft-start
  • Output undervoltage and output overcurrent protection
  • Power-good output voltage monitor
  • Tin (Sn) free lead finish
  • Radiation Acceptance Testing
    • ISL71001SLHM: 75krad(Si) at a low dose rate (< 10mrad(Si)/s)
    • Single-event effects at LET = 86MeV•cm²/mg

Comparison

Applications

  • FPGA, CPLD, DSP, CPU Core, or I/O voltages
  • Low-voltage, high-density distributed power systems
  • Medium Earth Orbit (MEO) applications
  • Geostationary Earth Orbit (GEO) applications
  • Launch Vehicles and High Altitude Avionics

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 145.10 MB
PCB Design Files ZIP 955 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training