Processing table
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Gate Drive (V) |
UVLO Rising (V) |
UVLO Falling (V) |
VIH (V) |
VIL (V) |
RONP (Ohms) (Ohms) |
RONN (Ohms) (Ohms) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
Radiation Tolerant Low-Side GaN FET Driver | 4.5 | 13.2 | 4.5 | 3.98 | 3.74 | 1.7 | 1.4 | 2.2 | 0.5 | 30 | 43 | 8 | TDFN |
Radiation Tolerant 12V Half-Bridge GaN FET Driver | 4.75 | 13.2 | 5.5 | 4.6 | 4.55 | 1.8 | 1.5 | 30, 50 | 43, 46 | 20 | QFN |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product