Skip to main content

Overview

Description

The ISL71441M is a PWM input 12V half-bridge GaN FET driver designed to drive low rDS(ON), high QGS enhance mode Gallium Nitride (eGaN) FETs up to 1.5MHz operation for DC/DC switching regulators. An integrated programmable GaN FET gate drive voltage, high-side bootstrap switch, and high gate drive current provide a compact and robust GaN FET half-bridge driver.

The ISL71441M is designed to interface directly to the ISL73847M dual-phase PWM buck controller to create a high-efficiency Point-of-Load (POL) regulator to power many of the latest low voltage high current FPGA and DSP digital core rails.

The ISL7144M is offered in a 20 Ld 5mm x 5mm Quad Flat No Lead (QFN) plastic package. It is specified to operate across an ambient temperature range of -55 °C to +125 °C.

Features

  • Up to 20V bootstrap voltage half-bridge driver
  • Programmable 4.5V to 5.5V gate drive voltage
  • Single tri-level PWM input control
  • Separate source and sink driver outputs for independent gate turn-on and turn-off control
  • High-side peak driver current: 5A
  • Low-side peak driver current: 10A
  • Separate high-side and low-side programmable dead time control
  • Fast propagation delay with low mismatch
  • Full military temperature operation -55 °C to +125 °C ambient range
  • 20 Ld Plastic 5mm x 5mm QFN Package

Comparison

Applications

  • High current DC/DC Point-of-Load (POL) for FPGA and DSP supply rails
  • 12V to 1V POL regulation
  • GaN FET motor driver

Documentation

Type Title Date
Datasheet PDF 2.36 MB
Brochure PDF 10.21 MB
Application Note PDF 1.13 MB
Application Note PDF 224 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 306 KB
Software & Tools - Other XLSX 338 KB
Software & Tools - Other XLSX 742 KB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training