Skip to main content

Overview

Description

The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified System-on-Chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory. This SoC can function as a standalone application processor or as a data pump in hosted systems. Ultra-low power can be achieved using the integrated low IQ buck-boost DC/DC converter, which remains active during sleep in Buck mode.

The radio transceiver, the baseband processor, and the qualified Bluetooth® Low Energy (LE) stack are qualified against Bluetooth Core 5.3.

Features

  • 16MHz 32-bit Arm® Cortex®-M0+ with SWD interface
  • Qualified against Bluetooth Core 5.3
  • AEC-Q100 Grade 2 automotive qualification
  • Memory:
    • 64KB RAM
    • 160KB ROM
    • 12KB OTP
  • Current consumption:
    • Receiver: 3.5mA
    • Transmitter: 2.1mA
    • Sleep: 1.7μA (with all 64KB RAM retained)
  • Radio programmable RF transmit power: -19dBm to +4dBm
  • Receiver sensitivity: -94.5dBm
  • Package: Wettable Flanks FCQFN 22 pins, 3.5mm x 3.5mm x 0.55mm, 0.5mm pitch
  • Operating temperature: -40 °C to 105 °C

Comparison

Applications

  • Tire Pressure Monitoring Systems (TPMS)
  • Car Access/Keyless Entry/Passive Start (PEPS)
  • Onboard Diagnostics (OBD)
  • Battery Management Systems (BMS)

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
4 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 15.70 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

Introducing the DA14533 – Renesas’ first automotive grade Bluetooth® LE SoC

Renesas introduces the DA14533, an automotive AEC-Q100 grade 2 qualified Bluetooth® Low Energy System-on-Chip (SoC). The DA14533 is the latest addition to the successful SmartBond™ TINY family of products, providing ultra-low power Bluetooth functionality in the smallest footprint and integrating a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory.