SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
The DA14585/DA14586 Development Kit-Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. This development kit features our SmartBond™ DA14586. DA14586 combines the benefits of the lowest power, smallest size and lowest system cost Bluetooth® Low Energy system-on-chip with an integrated flash. The DA14586 is pin-to-pin compatible with the DA14585 thereby offering a unique cost down path from flash to OTP.
The motherboard for the kit gives access to all of the package’s GPIOs and the on-board SEGGER chip provides the complete debugging capability while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine tune the power consumption of your application to get the most out of the DA1458x’s advantages.
Separate daughterboard kits can be ordered for the DA14585/DA14586 Development Kit-Pro, including the DA14586-00F02ATDB-P Bluetooth 5.0 daughterboard which features the DA14586 device in the QFN40 package.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | ||
Release Note | PDF 273 KB | |
Release Note | PDF 160 KB | |
Release Note | PDF 279 KB | |
Application Note | PDF 241 KB | |
Schematic | ZIP 3.32 MB | |
Schematic | PDF 81 KB | |
Schematic | PDF 214 KB | |
Product Brief | PDF 2.82 MB 日本語 , 简体中文 | |
9 items
|
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
Applied Filters: