Skip to main content

Overview

Description

This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest power and most integrated Bluetooth® system-on-chip (SoC) solution currently available. This versatile SoC brings Bluetooth 5.0 functionality to our well-known DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.

The motherboard gives access to all of the package’s GPIOs and the on-board SEGGER chip provides the complete debugging capability while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine tune the power consumption of your application to get the most out of the DA14585’s advantages.

Features

  • Full digital connectivity with external hardware using UART, SPI, GPIO, and I2C
  • USB-based debugging capabilities using the SEGGER J-Link on-board debugger
  • USB-based UART communication with the host PC using a Future Technology Devices International (FTDI) chipset which converts UART to USB.

Applications

  • Remote controls
  • Proximity tags and trackers
  • Beacons
  • Connected medical devices
  • Smart home applications
  • Human interface devices
  • Virtual reality (VR) controllers
  • Connected sensors
  • Wireless charging

Documentation

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

SmartBond DA14585 Development Kit Pro