Overview
Description
The DA14585-00ATDB-P is a DA14585 Bluetooth® Low Energy QFN40 daughterboard for the DA14585DEVKT-P Pro motherboard.
The DA14585 Development Kit Pro gives the flexibility to develop products for creating more advanced connected applications with the smallest footprints and power budgets. The DA14585 kits feature the DA14585 at the core and are the smallest, lowest power, and most integrated Bluetooth System-on-Chip solution currently available.
This versatile SoC brings Bluetooth 5.0 functionality to the DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.
The motherboards give access to all of the package's GPIOs and the onboard SEGGER chip provides the complete debugging capability. A dedicated onboard circuitry allows users to fine-tune the power consumption of an application to get the most out of the DA14585's advantages.
Features
- Core: ARM Cortex M0
- RF Frequency: 2.4 GHz
- Data Bus Width: 32 bit
- Interface Type: I2C, SPI, UART
- Complies to the Bluetooth 5 core specification
Applications
- Remote controls
- Proximity tags and trackers
- Beacons
- Connected medical devices
- Smart home
- Human interface devices
- VR controllers
- Connected sensors
- Wireless charging
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | ||
Product Brief | PDF 235 KB | |
Datasheet | PDF 6.74 MB | |
3 items
|
Product Options
Applied Filters: