SmartBond™ DA14585 Bluetooth Low Energy Basic Development Kit
This development kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
Connected devices are constantly evolving. New generations appear that are smarter, more full-featured and have longer battery lifetimes. To enable this, SmartBond™ has evolved too. SmartBond 5.0 is smarter, more flexible, and even lower power. The DA14585 offers designers all the benefits of the industry-leading DA1458x but with even greater flexibility to create more advanced applications from the smallest footprints and power budgets.
As part of the SmartBond family, the DA14585 is one of the smallest, lowest power and most integrated Bluetooth® solutions available. This versatile system-on-chip (SoC) is ideal for adding Bluetooth Low Energy (LE) to products like remote controls, proximity tags, beacons, connected medical devices, and smart home nodes. It supports all Bluetooth developments up to Bluetooth 5. Plus, with 96kB of RAM, the DA14585 has double the memory for user applications of its predecessor to take full advantage of the standard's features. It also includes an integrated microphone interface for voice support at low additional cost. The wide supply voltage range (0.9V to 3.6V) covers a larger choice of energy sources and gives full design flexibility.
Like all SmartBond solutions, the DA14585 is easy to design-in and supports standalone as well as hosted applications. It is supported by a complete development environment and the SmartSnippets™ software that helps you optimize your software for power consumption.
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ - CodeLess™ AT Commands The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
|
IDE and Coding Tool | Renesas |
TileLib for DA14585 Any devices with Tile's technology embedded will work with the Tile app to allow customers to keep track of their item(s), and leverage the Tile community to help locate the things that matter to them most.
|
Imaging | Renesas |
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
SmartBond™ Flash Programmer The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
|
Software Package | Renesas |
Serial Port Service (SPS) The Serial Port Service (SPS) emulates serial cable communication.
|
Emulator | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
7 items
|
This development kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
The DA14585-00ATDB-P is a DA14585 Bluetooth® Low Energy QFN40 daughterboard for the DA14585DEVKT-P Pro motherboard.
The DA14585 Development Kit Pro gives the flexibility...
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the...
The DA14585 Development Kit-Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected...
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The Production Line Tool (PLT) helps to increase...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.