Skip to main content

Overview

Description

The DA14594-006FDEVKT-P Bluetooth Low Energy Development Kit Pro for the DA14594 SmartBond™ SoC includes a motherboard, daughterboard, and cables. This kit is primarily intended for software application development and power measurements.

The DA14594 is a dual-core Bluetooth 5.3 SoC that includes 256KB of embedded flash and supports Locationing 2.0 Tx features, including: Angle of Arrival (AoA)/Angle of Departure (AoD), Asset Tracking and Locationing At Scale (ATLAS) AoA, Eddystone, iBeacon and Wireless Ranging (WiRa™) Gen3 Responder. The DA14594 operates at very low power levels while providing world-class RF performance. The DA14594 is available in both FCQFN and WLCSP packages.

Features

  • Motherboard, SoC daughterboard, USB cable, and quick start guide
  • Easily attached/detached daughterboards
  • Integrated power measurement module
  • Can be powered from USB power bank
  • DCDC buck or LDO mode operation
  • MikroBUS & PMOD headers
  • SEGGER J-Link debugger

Applications

  • Locationing 2.0 Tag (AoA/AoD, ATLAS AoA, Eddystone, iBeacon, WiRa Gen3 Responder)
  • Asset Tracking
  • Connected Health
  • Human Interface Device
  • Activity Tracker
  • Data Logger
  • PoS Reader
  • Metering
  • High-end Voice RCU
  • IoT End Node
  • Toys

Documentation

Type Title Date
Manual - Development Tools PDF 6.59 MB
Manual - Development Tools Log in to Download
Schematic PDF 2.09 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 86 KB
PCB Design Files ZIP 3.73 MB
PCB Design Files ZIP 5.16 MB
3 items

Related Boards & Kits

Product Options

Applied Filters: