Overview
Description
This USB development kit with onboard Flash gives users the flexibility to develop rechargeable applications like wearables, smart homes or VR controllers with confidence. All of the DA14683’s I/Os are available and mapped on to expansion connectors. A debugger is provided on the PCB which in combination with SmartSnippets™, Renesas' complete software environment, enables users to program and test their Bluetooth® Low Energy application.
Features
- Highly integrated DA14683 Bluetooth Low Energy SoC
- Access on GPIOs provided from the chip when no MikroBUS™ is plugged in
- The ability to be connected directly to PC USB without extra cables
- Reset push button
- General-purpose LEDs and buttons
- RGB LEDs connecting each color to dedicated PWM pins (LED1, LED2, LED3)
- Using USB (5V) or LDO (3V3) as the power source
- JTAG and UART interface over USB via Segger
- QSPI flash on board
- 2.4GHz chip antenna and slot for SMA connector
- 16MHz main crystal and 32.768KHz low-power crystal
- Low cost
- Compact design
- A dimension of 89mm x 26.7mm x 4.5mm
Applications
- Wearables
- Smart homes
- VR controllers
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.14 MB | |
Application Note | PDF 241 KB | |
Schematic | PDF 155 KB | |
3 items
|
Design & Development
Product Options
Applied Filters:
Videos & Training
DA14683 USB Kit: Getting Started
Video List