SmartBond DA14706 Bluetooth Low Energy Daughter Board
The DA14706 daughter board is the most ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE)...
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. It contains a mother board, DA14706 daughterboard, current sensing board and a display board. It gives you access to all of the package's GPIOs. Additional daughterboards in the form of DA14706 and DA14708 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1470x family and can, respectively, be used as development kits for the DA14701 and DA14705.
The kits offer two mikroBUS™ header interfaces and PMOD interface enabling users to expand the functionality of the kits with hundreds of available click boards and shields. The RF connector on the daughterboard enables users to perform RF measurements while the kit's on-board Segger chip gives users complete debugging capability. The dedicated on-board power measurement module allows users, in combination with our SmartSnippets™ Toolbox, to profile and fine tune the power consumption of their application to get the most out of the DA1470x family of products. In addition, it also has a 1.19 inch 390x390 AMOLED QSPI display which will enable user to develop advanced UI in their frameworks using the graphics capabilities of the DA1470x platform.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 5.07 MB | |
Schematic | PDF 303 KB | |
Schematic | PDF 109 KB | |
Schematic | PDF 1.22 MB | |
Schematic | PDF 60 KB | |
5 items
|
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
1 item
|
The DA14706 daughter board is the most ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE)...
The DA14708 daughter board is the most ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE)...
Applied Filters:
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.