Overview
Description
The DA16600 evaluation kits are demonstration and development platforms designed to quickly and easily start developing applications and products using DA16600 Wi-Fi + Bluetooth® Low Energy (LE) modules.
The DA16600 Development Kit assists to effortlessly add both low power Wi-Fi and low power Bluetooth Low Energy functionality to applications. The DA16600MOD-DEVKT contains a host board for the DA16600 Wi-Fi module and a USB port enables easy connection to the PC. The DA16600MOD-DEVKT-P Pro kit consists of the DA16600 host board and a power meter board for detailed power consumption measurements.
Benefits
- VirtualZero™ DA16200 SoC
- 802.11n 1x1 low power 2.4GHz
- Up to 72Mbps, MCS0-7
- SmartBond TINY™ DA14531 SoC
- BT5.1 compliant Bluetooth LE
- Enables year-plus battery life
- Breakthrough VirtualZero low power technology
- Virtually no power consumption in sleep state
- Ultra-low power sensor wake-up
- Built in, customizable, coexistence algorithms
- Wi-Fi: Industry leading output power and Rx sensitivity for max range
- SoC runs full OS and TCP/IP stack on module
- Provision Wi-Fi connection simply with Bluetooth LE
- Automatically find and configure new devices with smartphone app
- Comprehensive networking software stack
- Secure boot
- Secure debug
- Secure asset storage
- Hardware accelerated
- TLS
- Digital certificates
- Elliptic curve
- Enables field deployed device firmware updates
- UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD
Applications
- Thermostats
- Door locks
- Security cameras
- Video door bells
- Temperature sensors
- Smoke detectors
- Other wireless sensors
- Garage door openers
- Pet trackers
- Asset trackers
- Home automation
- Commercial
- Industrial
- Residential
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 6.17 MB | |
Schematic | ZIP 11.68 MB | |
2 items
|
Product Options
Applied Filters:
Videos & Training
Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.
News & Blog Posts
DA16200MOD-DEVKT is now AWS qualified | Blog Post | Feb 13, 2023 |