Overview
Description
The QCIOT4-DA16600POCZ board is a dual port Pmod™ module to support the concurrent operation of Renesas’ DA16600MOD Wi-Fi and Bluetooth® LE combo chip. This compact easy-to-use board is ideal for Renesas’ QuickConnect platform and Arduino ecosystem providing low-power wireless connectivity.
Features
- Complete design package available for easy customization
- Low-power single-band Wi-Fi and Bluetooth LE communication operating on a single 3.3V power rail
- Simplified 4-layer PCB design
- Standardized Type 2A/3A Pmod™ connector for SPI and UART interface, allowing interface extensions and daisy-chaining of multiple Pmod modules
- Wi-Fi connection via UART
- Bluetooth LE connection via SPI
- Standard Arduino connector supports SPI and UART connections
- Supports a variety of Renesas MCU and MPU boards
- Supports AT command set and Linux
- Linux driver package
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.41 MB | |
Manual - Software | PDF 2.04 MB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Product Options
Applied Filters: