Overview
Description
Solution Summary
The RTX-SVMV3-SB adopts the “R-Car V3H2” SoC with low-power implementation of deep learning technology and can use various sensors such as car cameras, radar, and LiDAR to perform high-speed image recognition and processing of surrounding objects.
Features/Benefits
- V3H2 Arm® SoC Cortex®-A53 x4 at 1GHz , Cortex-R7 x1 at 800MHz
- Interface :
- GMSL2 SerDes (MAX96712 x2), Fakra input x 8
- HDMI x 1
- 1000 Base T1 x 2
- CAN FD x 2
- ISP tuning tool for camera application
- IMR maneuvering for surround view and wide-angle view applications
- Powerful IMP (Computer Vision) implemented for image recognition
Comparison
Applications
- Vehicle Camera Monitoring System
Image