Skip to main content

Tata Elxsi Connected Gateway using R-Car S4

Overview

Description

Solution Summary

Ready to deploy connected gateway use cases based on all the cores in R-Car S4. The reference applications and Tata Elxsi Autosar BSW is integrated with Renesas SDK. External communication is demonstrated using U2A.

Features/Benefits

  • Software CAN-CAN Routing
  • Software CAN-ETH Routing
  • Software CAN-SOMEIP Routing
  • Software ETH-CAN Routing
  • Software ETH-ETH Routing
  • Software ETH-SOMEIP Routing
  • Hardware CAN-CAN Routing
  • Hardware ETH-ETH Routing
  • CAN-ETH Conversion using Renesas CDD
  • Communication Between Classic and Adaptive Autosar
  • Service Based Classic and Adaptive Application
  • U2A Application

Comparison

Applications

  • Central Gateway ECU, Central computing ECU
  • Connected Gateway ECU

Documentation

Type Title Date
Brochure PDF 231 KB
1 item
Company NameTATA ELXSI LIMITED
AddressITPB Road, Whitefield, Bangalore 560048, India
Date of CreationMarch 30, 1989
CEOMr. Manoj Raghavan
Business DescriptionDesign/Technology services for Automotive and Transportation
Websitehttps://tataelxsi.com/
Contact[email protected]

Tata Elxsi is amongst the world’s leading providers of design and technology services across industries including Automotive, Media, Communications, Healthcare and Transportation.  Tata Elxsi works with leading OEMs and suppliers in the automotive and transportation industries for R&D, design, and product engineering services from architecture to launch and beyond. 

Today we are Powering Future Mobility by bringing together our domain experience across Connected, Autonomous, Electric and Software-Defined Vehicles and is supported by a worldwide network of design studios, development centers and offices as well as a global pool of over 12,000 engineers and specialists.