Overview
Description
Supports RA8P1, a new product in the RA Family, and supports e² studio for Windows and RUHMI powered by EdgeCortix® MERA2.0.
The notes in the following tool news have been fixed in the AI Navigator V2.0.1.
[Notes] e² studio 2025-07 not compatible with Reality AI Utilities, AI Navigator, QE for Capacitive Touch, QE for AFE and other QE products (PDF | English, 日本語)
AI Navigator, which integrates the functionality required for edge AI development, can be used to shorten development time.
Please refer tothe AI Navigator Quick Start Guide for the installation and basic usage.
[RA8P1] Quick Start Guide : in Chapter "Running RUHMI with AI Navigator" within Renesas RUHMI Framework Quick Start Guide
[RZ/V] Quick Start Guide : in RZ/V AI Web (GitHub)
Features
- Navigating through the simple development of AI applications
- Providing a variety of sample AI applications and sample AI models to shorten the periods for evaluating devices and developing applications
- Providing a transfer learning feature for the sample AI models to shorten the design processes and learning times for AI model
- Converting the AI models into executable files that are optimized for Renesas devices and making effective use of the hardware accelerator
- Learn More
Release Information
Product Name | Latest Ver. | Released | Target Device (Note1) | Details of upgrade | Operating Environment |
---|---|---|---|---|---|
AI Navigator | V2.0.1 | July 31, 2025 | RA Family RZ Family | See Release Note | e² studio plug-in Operating Environment |
Notes
- For details on supported MCUs and MPUs, refer to the section Target Devices.
Target Devices
Design & Development
Support
Support Communities
Videos & Training
AI Navigator simplifies the process of developing and running AI applications within the e2 Studio integrated development environment.
This video demonstrates how to install AI Navigator and import and run RZ/V AI applications. For training and converting an AI model and building an AI application, please refer to the video titled "AI Navigator Tutorial #2 - Customize AI model by Transfer Learning Tool."
Related Resources
Additional Details
Features
Navigating through the simple development of AI applications
AI Navigator provides navigation through the development of AI applications via a GUI and supports the implementation of AI applications to run on Renesas devices through the shortest steps.
This tool also provides guidance on downloading and installing toolchains for use in the development of AI applications. Accordingly, you can easily construct a development environment for AI applications by installing this plugin into e² studio.

Providing a variety of AI applications and AI models
You can import a variety of AI applications from AI Application Zoo provided by Renesas.

Shortening the periods for developing applications
The AI application also contain converted AI models which are executable on the target devices, so you can easily try AI applications on an evaluation board.
The executable AI models have been released as open source. Accordingly, you can use them with your own applications and thus shorten the periods for the development of AI models.
Providing a transfer learning feature for the AI models
In combination with the transfer learning tool, AI Navigator provides a transfer learning feature for AI models in the AI applications with the use of desired datasets.
RZ/V AI transfer learning tool (TLT): https://renesas-rz.github.io/rzv_ai_sdk/latest/howto_retrain.html (GitHub)
Shortening the design processes and learning times for AI models
You can tune the AI models in the AI applications which have already been designed and learned to suit your purposes, thus shortening the design processes and learning times for AI models.

Converting the AI models into executable files that are optimized for Renesas devices
In combination with the AI model conversion tools provided by Renesas, a desired AI model can be converted into an executable format that takes advantage of the hardware accelerator on the target device.
The AI models converted into executable files that are optimized for Renesas devices achieve more lightweight model sizes and faster performance on inference.
AI Model Conversion Tool | Supported Devices |
---|---|
DRP-AI TVM | RZ/V2H, RZ/V2L, RZ/V2N |
RUHMI Framework | RA8P1 |