Skip to main content

Overview

Description

The E2 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer).

Target Devices

Additional Details

System Configuration (Programming With Renesas Flash Programmer V3)

Image
RFP_config_e2_en.png

Note: When using with the on-chip debugging emulators, conversion adapter is required depending on the number of pins on the target board.

E2 Emulator

Product information
Documentation & Downloads

Renesas Flash Programmer V3 (Programming GUI)

Product information
Documentation & Downloads

Target Devices

See the following list to find MCUs available in programming with the E2 emulator and the Renesas Flash Programmer V3.
List of MCUs supported by Renesas Flash Programmer V3 (PDF | English, 日本語)