Skip to main content

Overview

Description

The E20 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer or Flash Development Toolkit).

Target Devices

Additional Details

For Using RX, RL78, or RH850

System Configuration (Programming With Renesas Flash Programmer V3)

Image
RFP_config_e20.png

Note: When using with the on-chip debugging emulators, conversion adapter is required depending on the number of pins on the target board.

E20 Emulator

Product information
Documentation & Downloads

Renesas Flash Programmer V3 (Programming GUI)

Product information
Documentation & Downloads

Target Devices

See the following list to find MCUs available in programming with the E20 emulator Lite and the Renesas Flash Programmer V3.
List of MCUs supported by Renesas Flash Programmer V3 (PDF | English, 日本語)