Skip to main content

High-performance Embedded Workshop Real-Time OS Aware Debugging, Debugging Extension

High-performance Embedded Workshop Real-Time OS Aware Debugging

Extension Software for Renesas RTOS-Aware Debugging

There are other software for Renesas RTOS-aware debugging, in addition to Real-Time OS Aware Debugging functions that comes with High-performance Embedded Workshop.

When "standard Real-Time OS Aware Debugging functions" indicates "yes" as below, you can make use of more detailed OS debugging functions by "Extension Software" besides useful standard Real-Time OS Aware Debugging functions ("no" means that OS-aware debugging functions are provided only the software indicated by "Extension Software").

Corresponding Emulators/Simulators Standard Real-Time OS Aware Debugging Functions Corresponding Real-Time OS Extension Software
Product Name Product Category Software Offer Type
E1 On-chip Debugger yes RI600/4 - -
E20 On-chip Debugger yes RI600/4 - -
E100 In-circuit Emulator yes RI600/4 - -
HI series OS (Note1)
MR series OS (Note2)
E10A-USB On-chip Debugger yes HI series OS (Note1) Debugging Extension available for downloading
E10A On-chip Debugger no HI series OS (Note1) Debugging Extension available for downloading
E200F In-circuit Emulator yes HI series OS (Note1) Debugging Extension available for downloading
E6000 In-circuit Emulator no HI series OS (Note1) Debugging Extension available for downloading
E6000H In-circuit Emulator no HI series OS (Note1) Debugging Extension available for downloading
E8a Emulator On-chip Debugger yes MR series OS (Note2) E8a emulator debugger supplied with the Corresponding Emulator
E30A Emulator On-chip Debugger no MR series OS (Note2) E30A emulator debugger supplied with the Corresponding Emulator
M32100T-EZ-E On-chip Debugger no MR series OS (Note2) Emulator Debugger [M3T-PD32RM] supplied with the Corresponding Emulator
M32100T5-SDI-E In-circuit Emulator no MR series OS (Note2) Emulator Debugger [M3T-PD32RM] supplied with the Corresponding Emulator
M32100T3-SDI-E In-circuit Emulator no MR series OS (Note2) Emulator Debugger [M3T-PD32RM] supplied with the Corresponding Emulator
PC7501U In-circuit Emulator no MR series OS (Note2) PC7501Emulator Debugger supplied with the Corresponding Emulator
PC4701U In-circuit Emulator no MR series OS (Note2) PC4701U Emulator Debugger supplied with the Corresponding Emulator
Compact Emulators Compact Emulator no MR series OS (Note2) each Emulator Debugger for Compact Emulators supplied with the Corresponding Emulator
Simulator Debugger for SuperH Family Simulator Debugger yes HI series OS (Note1) Simulator Debugger for SuperH Family supplied with the Compiler Package
Simulator Debugger for RX Family Simulator Debugger yes RI600/4 Simulator Debugger for RX Family supplied with the Compiler Package
Simulator Debugger for H8SX,H8S and H8 Families Simulator Debugger yes HI series OS (Note1) Simulator Debugger for H8SX, H8S, and H8 Families supplied with the Compiler Package
Simulator Debugger for M32R Family Simulator Debugger no MR series OS (Note2) Simulator Debugger for M32R Family [M3T-PD32RSIM] supplied with the Compiler Package
[M3T-PD32RSIM]
Simulator Debugger for M32C Series Simulator Debugger no MR series OS (Note2) Simulator Debugger for M32C Series supplied with the Compiler Package
Simulator Debugger for M16C Series and Simulator Debugger no MR series OS (Note2) Simulator Debugger for M16C Series and R8C Family supplied with the Compiler Package
R8C Family

Notes

  1. HI series OS: The uITRON specification OSs made by Renesas that are available in a line for the SuperH, H8SX and H8S families each
  2. MR series OS: The uITRON specification OSs made by Renesas that are available in a line for the M32R and M16C families each

Refer to here for details about the uITRON specification OSes.