Skip to main content

Overview

Description

IAR Systems

IAR Embedded Workbench®, the world’s most widely used embedded development environment, is fully integrated with the Synergy™ Platform.

IAR Embedded Workbench for Renesas Synergy offers tools for efficient code development, including a highly optimizing C/C++ compiler and linker, and C-STAT® Static Analysis and C-RUN® Runtime Analysis tools that allow developers to find potential code issues early in the development process. The Power Debugging tool helps developers understand how code changes affect power consumption.

IAR Embedded Workbench for Renesas Synergy interfaces with the Synergy Standalone Configurator (SSC), a standalone tool created by Renesas. The SSC includes a project editor with configurators such as the Clock Configurator, Pin Configurator, RTOS Configurator, and Synergy Software Package (SSP) Module Configurator. IAR Embedded Workbench for Renesas Synergy also allows visibility into protected SSP code, helping developers understand the inner workings of the SSP while debugging.

Release Information

Download Information

IAR Embedded Workbench for Synergy (EWSYN) is no longer available for download from Renesas.com. Contact IAR for access to the Embedded Workbench for Synergy. Licenses for EWSYN are issued by IAR, users can find additional information on licensing Embedded Workbench for Synergy and request a new or updated license key from IAR from the IAR Embedded Workbench for Renesas Synergy webpage.

Installation Instructions

For detailed installation instructions on how to install IAR Embedded Workbench for Synergy, refer to the release note for IAR Embedded Workbench for Renesas Synergy v8.23.3, available for download from the Synergy Standalone Configurator (SSC) product page on Renesas.com.

Target Devices

Videos & Training

Installing IAR Embedded Workbench for Renesas Synergy™(Beta)

The video provides a quick introduction to the key elements of IAR EW for Renesas Synergy and its importance for the Renesas Synergy Platform. After watching it, you will be able to fully install and run IAR EW for Renesas Synergy on your computer. This will allow you to use the world class IAR IDE, build tools, C-SPY debugger, C-STAT and C-RUN analysis tools as a fully integrated design environment along with the Renesas Synergy Software Package (SSP) and the Express Logic ThreadX® RTOS and associated NetX®, NETX Duo®, USBX®, GUIX, FileX®, and TraceX® development tools. This unbeatable combination will dramatically accelerate your development, reduce your total cost of ownership and lower your barriers to entry.

Transcript

Optional Transcript goes here if available. Read through the transcript text and link any appropriate keywords and products that have pages.

Example:

There are many 12V rails in industrial applications today that need a buck converter to step the voltage down to a lower voltage and deliver up to 14 amps. The ISL85009, ISL85012 and ISL85014 are pin compatible, very efficient and are able to deliver up to 14 amps.