Skip to main content
Renesas Electronics Corporation

Overview

Description

The IE850 is equipped with a rich variety of debugging functions, such as event, trace, and time measurement functions.

Features

  • Large Trace Capacity
    The IE850 supports a larger (512-KB) frame for tracing than the earlier product, the IECUBE for the V850 family, which supported a 256-KB frame as the capacity for trace information. Furthermore, you can also extend the trace capacity to 2.25 GB (128 Mframes) by using the optional QB-V850E2-SP product, which is usable with the Multi IDE from Green Hills Software, LLC.
  • The CS+ IDE from Renesas can realize various analytical features such as the percentage of functions executed, graphical display of variables, and visualization of function call relationships.
  • Rich Variety of Debugging Functions
    As a full-spec. emulator, the IE850 is equipped with a rich variety of debugging functions. Along with basic functions such as stepped execution, breaks and RAM monitoring, it also supports time measurement, tracing and measurement of coverage for more efficient system development.
  • Superb Versatility
    The IE850 is used by combining the IE850 main unit part with a pod section. By exchanging emulation pods to suit the MCUs you are using, the emulator can support any series of RH850 and V850E2M microcontrollers.

Release Information

Software to be usedTarget devicesOperating Environment
CS+
Evaluation Software Download
RH850Note1, V850
[Details] Functions Supported by CS+ (XLSX) (XLSX | English, 日本語)
Operating Environment
IAR Embedded WorkbenchRH850, V850For the details, contact IAR Systems.
Green Hills MultiRH850, V850For the details, contact Green Hills Software.

Notes:

  1. Rewrite the data in the QB-V850E2 (main unit) when debugging systems that include MCUs of the RH850 family. For the details, see Data rewriting for debugging the RH850 family MCU (Preparation for the system).
  • As target devices, In addition to the above, the IE850 supports MCUs, R7F701417 and R7F701437, as well.

Details of upgrade (See Tool News)

Target Devices

Downloads

Documentation

Videos & Training

Additional Details

Specifications of IE850 Main Unit (QB-V850E2)

ItemDescription
Host machine interfaceUSB (USB2.0, High-speed)
Power supply for emulatorSupplied from the AC adapter separately available
Emulator main unit external dimensions (mm)104(W) x 104(D) x 43(H)
Emulator main unit weightApprox. 300 g
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulator main unit (QB-V850E2)
  • USB interface cable
  • Stick for unplugging EA from POD

Note that optional products such as emulation PODs or the AC adapter, or converter boards are sold separately.

System Configuration

Image
System Configuration

Optional Products (Sold Separately)

  • Emulation POD
  • Exchange adapter
  • Emulator connector (YQ Connector)
  • Target connector
  • Space adapter
  • Mount adapter
  • AC adapter *See "AC adapter".

Emulation POD for RH850 Family

Emulation PODTarget MCU
RTE7701460EPA00000RRH850/D1L1, RH850/D1L2, RH850/D1L2H, RH850/D1M1, RH850/D1M1-V2, RH850/D1M1H, RH850/D1M1A, RH850/D1M2, RH850/D1M2H, R7F701417, R7F701437
RTE7701216EPA00000RRH850/E1M-S2
RTE7701202EPA00000JRH850/E1M-S, RH850/E1L
RTE7701427EPA00000R
(Non Promotion)
RH850/D1M1, RH850/D1M1H, RH850/D1L2, RH850/D1L2H, RH850/D1L1
RTE7701412EPA00000R
(Non Promotion)
RH850/D1M2, RH850/D1M2H

For other optional products, refer to Product Lineup (IE850 for RH850) and Option Products (PDF | English, 日本語).

Emulation POD for V850E2M

Emulation PODTarget MCU
QB-V850E2FX4H-PD (Discontinued product)V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-M
QB-V850E2SX4H-PD (Discontinued product)V850E2/Sx4-H
QB-70F3529-PD-EEV850E2/DK4
QB-70F3532-PD-EEV850E2/DN4-H
QB-70F3534-PD-EEV850E2/DJ4, V850E2/DP4-H

For other optional products, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

AC adapter

Specifications of the AC adapter for IE850 vary depending on the region. Be sure to use an adapter designed for your region. AC adapter is not bundled with the IE850.

RegionModel No. 
JapanQB-V850E2-PW-JP 
AmericaQB-V850E2-PW-EA 
EuropeQB-V850E2-PW-EE 
ChinaQB-V850E2-PW-CN 
Hong KongQB-V850E2-PW-HKThe order acceptance has been closed.
KoreaQB-V850E2-PW-KRThe order acceptance has been closed.
SingaporeQB-V850E2-PW-SGThe order acceptance has been closed.

Note:

  • For use in regions other than those mentioned above, the customer must provide an AC adaptor that conforms to the laws and regulations of the region where the product will be used.
    AC adaptor specifications: 15V 4A, DC plug standard: PLUG No.=PL05B (EIAJ No.=EIAJ-5) DC plug outer diameter 6.5mm, inner diameter 4.3mm, centre plus

Support

Support Communities

  1. RH850U2A16 RSU info error

    I need your help for the following: i am using a RH850U2A16, connected to E2 emulator, using JTAG connection. I am using green hills multi debugger and the target connection string is 850eserv2 -rh850 -e2jtag=16500KHz -noiop -fastflashload -dclock=8000,0,swoff -quiet \-id=FFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFF -ip=C:\SMART_COCKPIT_HPC ...

    Jul 15, 2025
  2. The crystal unit does not oscillate

    I use RH850 U2A MPU.Ten boards were mass-produced.Seven worked properly, but three did not.The cause was that the crystal oscillator was not oscillating.When I checked the OPBT11, I found that the Invalid Area was set correctly, but the Valid Area was at its default value ...

    Feb 10, 2026
  3. E2Studio debug consult for U2A U2A8 R7F702301B

    Our project is now using greenhills MultiIDE and it works well. However, sometimes we need to use e2studio, since smart configuration works well with e2studio, and we can do driver development rapidly. But unfortunately, when I create project for U2A8 R7F702301, and start debug, it shows "Could not connect to ...

    Apr 26, 2024
View All Results from Support Communities (14)

Knowledge Base

  1. Circuit board is not operating as I am using emulator to debug. (CS+, E2, E2 Lite, E1, E20)

    It is possible that the program is downloaded into a simulator. Check to see if the debug tool selected in the project tree is the emulator you’re using. To select a debug tool, follow the procedure below. [How to select a debug tool]Select a debug tool in the ...

    Mar 4, 2021
  2. On board COM port debugger not recognized in Linux version of e² studio

    ... idProduct}=="823c", ATTR{idVendor}=="045b", MODE="666"ATTR{idProduct}=="0250", ATTR{idVendor}=="045b", MODE="666"# Prevent E2/E2Lite/E1/E20/IE850A from being captured by modem manager service as E2/E2 Lite/E1/E20/IE850A is not a modemATTR{idProduct}=="82a1 ...

    Jul 30, 2024
  3. Orange lines appear in the comment-out parts of a program. (CS+, E2, E2 Lite, E1, E20)

    Check the settings of the file to be downloaded with the following procedure. Open the Property panel of the debug tool. Open the [Download File Settings] tabbed page. Click [Download files] in the [Download] area. Click the [...] button. -> The Download Files dialog box is opened. Confirm whether [Yes] is set ...

    Mar 5, 2021
View All Results from Knowledge Base (10)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?