Skip to main content

NOTICE - This software / tool has been discontinued. Please contact technical support with any questions.

Overview

Description

The PC4701U emulator system creates a flexible development environment, improving the debugging efficiency of your applications.

This emulator is for common use in many MCU of M16C, 7700, and 740 Families, up to 20MHz. Use-replaceable emulation pods (sold separately) and accessories such as connectors (sold separately) accommodate variations between different MCUs.

Even if you switch MCU to a model appropriate to the new application field, there is no need to worry about degradation in the accuracy of emulation and productivity since there is no necessity for replacement purchases of an emulator debugger (SW) and the emulator main unit.

Each debugging environment for various MCUs can be configured with minimum expenditures of time and budget. That will support to unfurl a wide array of new application products.

Features

Release Information

PC4701 Emulator Debugger for M32C Series and M16C/80 Series

  • Latest Ver.:V.1.03 Release 00
  • Released:1 July. 2007

PC4701 Emulator Debugger for M16C/60,30,20,10 and M16C/Tiny Series

  • Latest Ver.:V.1.03 Release 00
  • Released:1 July. 2007

PC4701 Emulator Debugger for 740 Family

  • Latest Ver.:V.1.02 Release 00
  • Released:16 Sept. 2006

Target Devices

Downloads

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Additional Details

Successor

For M16C Family : PC7501 Note1

For 7700 Family : None

For 740 Family : M38000T2-CPE

Note:

  1. Support for 7700 family MCUs is limited to customers who have already adopted these products. All emulation pods and emulator debuggers (software) for the PC4701U emulator have already been discontinued.

Components

  • Emulator main unit PC4701U
  • AC power cable (3 m)
  • USB interface cable (1.9 m)
  • LPT parallel interface cable (1.9 m, IEEE 1284-A male to IEEE 1284-C male cable)
  • Break event output cable (1 m)
  • External trace input signal cable (1 m)
  • User's manual
  • CD-ROM (Emulator debugger etc.)

Note: A 10BASE-T Ethernet cable for LAN is not packaged and is not available as an option.

Optional Products

MCU-Dependent Software and Emulation Pods

Here is a list of the bundled emulator debuggers and separately available emulation pods :

Support for this product is limited to customers who have already adopted these products.

Target MCU Applicable emulator debugger Note1
(bundled with the emulator)
Applicable emulation pod Note3 (available separately)
'x' in a product name varies according to MCU.
High-performance Embedded Workshop PD
M16C
family
M32C/80 Series M32C PC4701 Emulator Debugger M3T-PD308 M30830T-RPD-E
M16C/80 Series M30803T-RPD-E
M16C/60 Series M16C PC4701 Emulator Debugger M3T-PD30 M306xxTx-RPD-E
M16C/60 Series M16C/6S (M16C/6S0) M3062PT3-RPD-E + M306S0T-PRB
M16C/30 Series M306xxTx-RPD-E
M16C/20 Series M30200T-RPD-E + Pod probe for your target MCU
M30240T-RPD-E
M30245T3-PRD-E
M16C/10 Series M30100T3-RPD-E + Pod probe for your target MCU
M16C/Tiny Series M3062PT3-RPD-E + M30262T-PTC
7700
family Note2
7900 Series M3T-PD79 M37900T2-RPD-E + Pod probe for your target MCU
7770 Series M3T-PD77 M37760T-RPD-E
740 family Note4 740 PC4701 Emulator Debugger M3T-PD38 M37641T2-RPD-E
M3xxxxTx-RPD(-E)
M38000TL2-FPD + Emulator MCU

Notes:

  1. Emulator debuggers' operating environments are as follows.
    • M32C PC4701 Emulator Debugger, M16C PC4701 Emulator Debugger, 740 PC4701 Emulator Debugger : Windows XP and Windows 2000
    • M3T-PDxx : Windows XP, Windows Me, Windows 98, Windows 2000, Windows NT 4. 0.
      (Note that a USB interface is unavailable under Windows NT 4.0. )
  2. An emulation pod for 77xx Series may need a user-replaceable MCU board kit M377xxT-RPDM.
  3. Emulation pods are overseas standards compliant. (except M3xxxxT-RPD)
  4. Emulation pods and emulator debuggers for the PC4701 emulator are discontinued. A compact emulator for the 740 Family, the M38000T2-CPE, is available instead. The compact emulator is an in-circuit emulator with an extremely compact design featuring frequently used full-fledged debug functions, such as a real-time trace and hardware breaks. The compact emulator is available for one-fifth the cost of the PC4701U emulator system.

Learn More

User's Manual

Target Devices