Skip to main content

Overview

Description

The R-Car S4 Whitebox SDK is an integrated development platform that accelerates the development of connected services and gateway applications.

The R-Car S4 Whitebox SDK provides all-in-one software package including a Free of Charge (FoC) license that can be used in testing and advanced development. The open-source* software enables users to freely customize the source code for their development and can be replaced with software solutions provided by more than 255 partners in the R-Car Consortium partner ecosystem.

Sample applications including but not limited to Firmware update Over-The-Air (FOTA), Software update Over-The-Air (SOTA), Intrusion Prevention System (IPS), Intrusion Detection System (IDS) and resource monitoring are available on the R-Car S4 Whitebox SDK for users to easily start functional testing and prototyping of the central gateway.

*TOPPERS/ATK2 and Trampoline OS are software based on the AUTOSAR specification, and these source codes are published on GitHub. If you plan to use this software for commercial purposes, please comply with the terms of use of AUTOSAR and the developer community.

Get Started

Features

  • All software is provided under a FoC license for easy testing
  • This is replaceable with rich software solutions from the RCC partner ecosystem of over 255 companies
  • R-Car S4 Whitebox SDK provides the OS/framework layer, allowing users to focus on developing value-added applications for the product
  • Provides experience through sample applications for various use cases
  • All software is customizable as it consists mainly of open source.
  • Hypervisor support for MCUs
  • RTOS based on AUTOSAR specifications

Target Devices

Downloads

Type Title Date
Software & Tools - Software
1 item

Documentation

Type Title Date
Manual - Software Log in to Download PDF 2.27 MB
Application Note Log in to Download PDF 7.24 MB
Guide Log in to Download PDF 371 KB 日本語
Manual - Development Tools Log in to Download PDF 1.21 MB
4 items

Design & Development

Related Boards & Kits

Videos & Training