Skip to main content

Overview

Description

Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package. This package includes SPAL, COM and TEST drivers based on AR4.2.2.

Features

  • SPAL (including ADC, DIO, FLS, GPT, ICU, MCU, PORT, PWM, SPI, WDG)
  • COM (including CAN, LIN, FR, ETH)
  • TEST (including Core Test, Ram Test, Flash Test)

Target Devices

Downloads

Documentation

Design & Development

Sample Code

Videos & Training

Usage and Configuration for MCU Module: Overview (Part 1)

This video introduces an overview of RH850/X1x MCAL MCU (Part 1).

00:00 Opening
00:05 Title
00:22 Block diagram
00:40 Sample application configuration

Related resources:

Video List