Skip to main content

Overview

Description

The Renesas Peripheral Driver Library (RPDL) is a unified API for controlling the peripheral modules on the microcontrollers made by Renesas Electronics (for OS-less development). The Library is bundled with Renesas Starter Kits and the Peripheral Driver Generator.

A Note to Users of the Renesas Peripheral Driver Library
From now on, we do not intend to add or modify the support for devices by the Renesas Peripheral Driver Library. We will be expanding support for devices by the Smart Configurator, particularly in the case of new devices. Accordingly, although we will continue to support users of the Renesas Peripheral Driver Library, we request that you consider the Smart Configurator.
Regarding the Smart Configurator >>

Product Components

  • Renesas Peripheral Driver Library
  • Renesas Peripheral Driver Library Source program
  • User's Manual (English only)
  • Library selection (Copy) Batch file

Release Information

Target Devices

Downloads

Type Title Date
Library PDF 3.93 MB
1 item

Documentation

Additional Details

MCU and Peripheral Functions

Target MCUs Peripheral Functions Latest Ver. Released Date
RX220 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI), Timers (MTU2,POE,TMR,CMT,RTC,IWDT), Clock frequency accuracy measurement circuit (CAC), Event link controller, Data operation circuit, LVD, Low power consumption (MCU active mode), A/D (12-bit,Temperature sensor), CRC, Comparator (CMPA), DMAC, DTC V.1.11 Oct 10, 2014
RX210 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT,TPU), Clock frequency accuracy measurement circuit (CAC), Event link controller, Data operation circuit, LVD, Low power consumption (MCU active mode), A/D (12-bit,Temperature sensor), D/A, CRC, Comparator (CMPA,CMPB), DMAC, DTC V.2.11 Oct 10, 2014
RX630 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI,IE-Bus), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT,TPU,PPG), Clock frequency accuracy measurement circuit (MCK), LVD, Low power consumption (MCU active mode), A/D (12-bit,10-bit,Temperature sensor), D/A, CRC, DMAC, DTC V.1.21 Oct 10, 2014
RX63T Clock, Interrupt control unit(ICU), I/O, MPC, Buses, Communication function(SCI, I2C, SPI), Timers(MTU3, POE3, GPT, CMT, WDT, IWDT), Clock frequency accuracy measurement circuit(MCK), LVD, Low power consumption(MCU active mode), A/D(10-bit, 12-bit), D/A, CRC, DMACA, DTC, Data Operation Circuit(DOC) V.2.11 Oct 10, 2014
RX63N, RX631 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI, IEBus), Timers (MTU2, POE, TMR, CMT, RTC, WDT, IWDT, TPU, PPG), Clock frequency accuracy measurement circuit (MCK), LVD, Low power consumption (MCU active mode), A/D (12-bit, 10-bit, Temperature sensor), D/A, CRC, DMAC, DTC, EXDMAC V.1.21 Oct 10, 2014
RX62G, RX62T Clock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DTC, Timers(MTU3, POE, CMT, GPT, WDT, IWDT), Communication function(SCI, I2C, SPI, LIN), CRC, A/D(10-bit, 12-bit) V.1.10 Jan 20, 2014
RX62N, RX621 Clock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DMAC, EXDMAC, DTC, Timers(MTU2, POE, PPG, TMR, CMT, RTC, WDT, IWDT), Communication function(SCI, I2C, SPI), CRC, A/D(10-bit, 12-bit), D/A V.1.11 Oct 10, 2014
RX610 Clock, Interrupt control unit (ICU), I/O, PFC, Buses, DMAC, Timers(TPU, TMR, CMT, WDT), Communication function(SCI,I2C), CRC, A/D, D/A
* Supports only little endian
V.1.00 May 19, 2011

How to Obtain

Download