Skip to main content

Overview

Description

With flash memory capacities from small to large and package pin counts from low to high, the RX630 Group can satisfy the demands of a variety of embedded devices. All the products of the RX630 Group are equipped with E2 data flash capable of 100, 000 rewrites and enhanced peripheral functions with increased numbers of channels including timers, USB 2.0 function module, serial communication interface, I2C bus interface, CAN, 10-bit and 12-bit A/D converter, and 10-bit D/A converter. In particular, built-in features such as RTC with timestamp, temperature sensor, independent WDT, and POR/LVD enable the number of external parts to be reduced. We are also planning on releasing small packages such as LGA and BGA.

Features

  • CPU: RX core, Max. 100MHz
  • Voltage: 2.7V to 3.6V
  • Package: 176-pin LFBGA, 80 to 176-pin LFQFP, 100 to 177-pin TFLGA
  • Memory: SRAM Max. 128KB, Program Flash Max. 2MB
  • PWM: PWM Output x 48, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 8, 12-bit A/D Converter (ch) x 21, 10-bit D/A Converter (ch) x 2
  • On-chip Oscillator Freq. (MHz): 50 MHz,Low Speed Oscillator 125 kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Comparison

Applications

  • Industrial
  • Office Automation
  • Consumer

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
DSP Library for RX Family
Software library that implements numeric operation function used in DSP with general purpose MCU
DSP / FFT Renesas
FAT File System
FAT file system, Original file system
File System Renesas
FAT File System [M3S-TFAT-Tiny] for the RX Family
FAT file system for RX Family
File System Renesas
RI600PX Real-time OS for RX Family
μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
ITRON OS Renesas
RI600V4 Real-time OS for RX Family
μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
ITRON OS Renesas
Data Flash Driver
Block type Device Drivers for data flash embedded microcontrollers
On-chip Flash Memory Renesas
Renesas Peripheral Driver Library
Unified API library for controlling peripheral I/O modules on Renesas MCUs. For OS-less development. Target devices : RX220, RX610, RX62G, RX62N, RX621, RX62T, RX630, RX63T etc. (This software is bundled with the Renesas Starter Kits and Peripheral Driver Generator for the above devices.)
Software Package Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family
Sound playback system for RX Family
Sound / Voice Renesas
Peripheral Driver Generator
A tool for automatically generating drivers for the built-in peripheral I/Os of a microcomputer (for RX210, RX220, RX63x, and RX62x)
Code Generator Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Debugging MCU Boards
The debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type.
Other Emulators and Options Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for RX Family [for High-performance Embedded Workshop]
Simulator debugger for RX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E20 emulator [R0E000200KCT00]
On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Reality AI Utilities
Plug-in module for Renesas e² studio
Solution Toolkit Renesas
24 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Other Log in to Download ZIP 162.85 MB 日本語
Software & Tools - Other Log in to Download ZIP 1.21 MB 日本語
Software & Tools - Other Log in to Download ZIP 315.61 MB
Software & Tools - Other Log in to Download ZIP 486.08 MB
Software & Tools - Evaluation Software Log in to Download ZIP 122.90 MB 日本語
Software & Tools - Other Log in to Download EXE 1.30 MB 日本語
Software & Tools - Other Log in to Download EXE 7.57 MB 日本語
8 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: