Skip to main content

Overview

Description

The RZ Common System Release Package is the first public release that aims to achieve a common board support package (BSP), toolkit, UX and workflow across a broad set of boards that are used in proof of concept (PoC) / product development as well as provide a uniform out-of-box experience to customers for these products. This is the first release in that direction.

The system release package contains the following:

  • Multiple images that are geared to general baseline use cases.
  • Yocto build scripts.
  • Host side tools.
  • Environmental files.
  • SDKs for all images
  • Documentation which includes
    • User manual
    • Copyright & license information

Features

  • Architected to support multiple platforms by the same image and tools over time.
  • Common frameworks
  • Open-source packages using GPLv2 packages
  • Carefully considered base images that allow for a quick starting point to build a product.
  • Complete set of features working out of the box.
  • Seamless out-of-box experience.
  • Automated Yocto build scripts that can rebuild the entire package with only a few commands.
  • Host tools to flash the firmware in multiple processes.
  • Tools supporting both Linux and Windows workflows.
  • Docker-friendly build scripts.
  • Extensive documentation covering the hardware, software and application development and deployment

Target Devices

Downloads

Type Title Date
Software & Tools - Software 3,963.95 MB
Software & Tools - Software 22,548.31 MB
2 items

Documentation

Type Title Date
Other PDF 258 KB
Manual - Development Tools PDF 10.35 MB
Quick Start Guide PDF 1.76 MB
3 items

Design & Development

Related Boards & Kits