Skip to main content

Overview

Description

This product provides the ROS2 Sample Application Package for RZ/V2H.

Please read the included release note first when you use the package.

Note: The following packages are required to use this product.

Features

  • ROS2 sample application with DRP-AI on the RZ/V2H (Yocto Native) / Galactic

Note: Please install ROS2 Support Package Case1: ROS2 Core (Yocto Native) / Galactic. The operation on Docker container is not supported. (Cannot work)

Release Information

  • Jan 31, 2025: RZ/V2H ROS2 Sample Application Package V.1.1e

Target Devices

Downloads

Type Title Date
Software & Tools - Software
1 item

Documentation

Type Title Date
Application Note Log in to Download PDF 464 KB
Release Note Log in to Download PDF 290 KB
2 items

Design & Development

Related Boards & Kits