Skip to main content

Overview

Description

RZ/V2N AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2N Evaluation Board Kit.

Please see the following webpage for more details.
https://renesas-rz.github.io/rzv_ai_sdk/latest/

Image
RZ/V2N AI Software Development Kit (SDK)

AI SDK provides the following packages.

PackageDetails
AI SDKPackage used for AI Development.
​Users can build/run the AI Application easily and quickly.
AI SDK Source CodePackage used for Linux Development.
Users can customize the Linux environment and develop their own board.

Features

  • AI Software Development Kit (AI SDK) is a solution that allows you to develop AI applications easily and quickly using Renesas' RZ/V evaluation boards (RZ/V2N-EVK).
  • AI SDK includes Yocto Linux with bootloader, Linux kernel, cross compiler and a complete set of libraries for DRP-AI, graphics, video codec and OpenCV Accelerator. USB/MIPI camera can be used with Video for Linux 2 (V4L2) API.
  • By using the AI SDK Source Code, you will be able to change the source code and customize the Linux environment.

Release Information

  • 2025/3/11: RZ/V2N AI SDK v5.00

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 2,593.11 MB
Software & Tools - Software Log in to Download ZIP 16,033.74 MB
2 items

Documentation

Type Title Date
Release Note PDF 131 KB
1 item

Design & Development

Related Boards & Kits