Skip to main content

FreeRTOS PubSub Demo with Trusted Secure IP (TSIP) - CK-RX65N V2 Program Build (3/4)

Oct 17, 2024

This video provides step-by-step instructions for building the FreeRTOS PubSub demo with Trusted Secure ID (TSIP).

Related Resources

References from 0:59 to 1:21 in the video are as follows:

  • FreeRTOS OTA Tutorial CK-RX65N (2/3) - Program Build
    Follow the linked video and do the following:
     No.1: Importing Linker_section_sample.esi.
      See timestamp: 3:38 - 4:16
     No.2: Specifying the Code generation behavior for Smart Configurator.
      See timestamp: 4:17 - 4:38
     No.3: Checking the Toolchain.
      See timestamp: 4:39 - 4:53
     No.4: Checking Motorola S format file.
      See timestamp: 4:53 - 5:09

References from 1:35 to 1:48 in the video are as follows:

Watch the rest of the video series below