Skip to main content

Tire Pressure Monitoring System

Overview

Description

Renesas' tire pressure monitoring system monitors real-time air pressure and temperature, alerting drivers of improperly-inflated tires or other safety information immediately.

System Benefits:

  • SmartBond TINY™, the world’s smallest and lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC), brings down the cost of adding Bluetooth LE in automotive systems.
  • Addresses BOM cost reduction through a PCB pattern antenna and a highly integrated low-power Bluetooth LE SoC.
  • No dedicated receiver is necessary in the vehicle infotainment system.
  • A flexible system power management IC (PMIC) can supply a wide range of multicore SoCs and integrates full power rail management with multiple sleep modes for an optimized system solution.
  • Reduces cost and development time using PMICs verified for R-Car SoCs.
  • Reference boards provide a quick and easy start to development.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS238AS238AS238AS23812V Battery 12V Battery12V Battery12V Battery12V Battery12V Battery 12V Battery12V Battery12V BatteryLi Coin CellLi Coin CellLi Coin CellSPI/I2C/UARTSPI/I2C /UARTSPI/I2C/UARTTire PressureTire PressureTire PressureControl CommandControl CommandControl CommandSPI/I2CSPI/I2CSPI/I2CSignal.345Sheet.168Sheet.169Sheet.170Sheet.171SignalSheet.173Sheet.174Sheet.175Sheet.176Connector ArrowConnector LineConnector Arrow.184Connector Arrow.185Connector double arrowConnector double arrow.187Connector Arrow.188Connector Line.189Connector Line.190Connector Line.195Connector Line.196 Tire Pressure GaugeTire Pressure GaugeTire Pressure GaugeSheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126 Tire Pressure GaugeSheet.128Pressure Sensor ModulePressure Sensor ModulePressure Sensor ModuleBuck RegulatorBuck RegulatorBuck RegulatorPMICPMICPMICSoC R-Car H3/M3/E3SoC R-CarSoC R-CarTiming ICTiming ICTiming ICBluetooth LE 2Bluetooth LEBluetooth LEBluetooth LE 1Bluetooth LEBluetooth LEBattery.338Sheet.199Sheet.200Sheet.201
https://labonthecloud.renesas.com/free-pass/automotive-local-dimming-solution/52
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?