Skip to main content

Smart Asset Tracking Label

Overview

Description

The smart tracking label provides a method of container and device tracking that provides environmental data during transit. The tracking can report a container's or device's presence via Bluetooth® 5.1 either at a depot or through a tablet or mobile phone application.

Renesas' Smart Asset Tracking Label design is optimized with ultra-low power devices and several standby options for minimal current draw.

System Benefits​:

  • The DA14531 provides Bluetooth Low Energy (LE) with only 3.5mA TX current and less than 300nA hibernation mode
  • Low IQ buck-boost regulator allows maximum use of battery life and numerous battery topology options
  • Serial FLASH (AT25EU) for data logging, consuming only 1.5mA for read/write
  • Sniff-mode to wake up the DA14531 Bluetooth LE from hibernation

Comparison

Applications

  • Container tracking
  • Security locker monitor
  • Device tracking

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US207 US207 US207 Low IQ Buck/Boost Low IQ Buck/Boost Low IQ Buck/Boost 3-axis Accelerometer 3-axis Accelerometer 3-axis Accelerometer Ambient Light Sensor Ambient Light Sensor Ambient Light Sensor Temperature/Humidity Temperature/Humidity Sensor Temperature/Humidity Sensor SPI Flash SPI Flash SPI Flash Battery.27 Sheet.20 Sheet.21 Sheet.22 Environment Monitor Hardware Environment Monitor Hardware Environment Monitor Hardware 3.3V/0.3mA 3.3V/0.3mA 3.3V/0.3mA Printed / Disposable Battery Printed/Disposable Battery Printed/Disposable Battery Optional: For different battery types/sizes Optional: For different battery types/sizes Optional:For different battery types/sizes 3.3V/1.5mA 3.3V/1.5mA 3.3V/1.5mA 4 4 4 4 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Connector Arrow Connector Arrow.39 Connector Arrow.41 Connector Arrow.42 Connector Line Connector Line.44 Connector Arrow.45 Connector 1 Ground (earth) Sheet.49 Sheet.50 Sheet.51 Sheet.52 Connector 1.53 Connector 1.54 Connector Arrow.56 Connector double arrow Connector Arrow.59 3V/3.5mA 3V/3.5mA 3V/3.5mA Sheet.61 Control with Bluetooth LE Control with Bluetooth® LE Control with Bluetooth® LE I2C I2C I2C PMU PMU PMU RF OUT RF OUT RF OUT SPI SPI SPI GPIO GPIO GPIO
https://labonthecloud.renesas.com/free-pass/Smart-Asset-Tracking-Label/17
Exiting Interactive Block Diagram

Videos & Training

Smart Asset Tracking Label

Renesas’ smart asset tracking label leverages Renesas’ ultra-low power devices to provide package or asset tracking with environmental in data logging in an ultra-thin, flexible and easily disposable device. The design is based on the DA14531 ultra-low power Bluetooth® Low Energy 5.1 SoC.

  1. ** https://www.renesas.com/us/en/application/industrial/smart-asset-tracking-label