Overview
Description
Multi-protocol industrial Ethernet switches allow for easy transition between multiple common industrial Ethernet protocols. Renesas offers a complete solution for a multi-port high-performance industrial Ethernet switch with 24VDC supply and multiple industrial Ethernet protocol support.
System Benefits:
- Up to 5x Ethernet
- Multiple industrial Ethernet protocol support
- PROFINET, EtherNet/IP™, EtherCAT
- Integrated eMMC, DDR3 RAM and QSPI Flash
- Only 1x 24VDC (9V to 48V) supply required
- All other rails are generated internally
- Only two components needed to power the whole application
- Board space is reduced
Comparison
Applications
Applications
- High-performance industrial Ethernet switch
- Industrial automation equipment
- Multi-protocol Ethernet switches or gateways
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Buck Regulator
Recommended Products
PMIC
Recommended Products
MPU
Recommended Products
Flash QSPI
Exiting Interactive Block Diagram