Overview

Description

An infusion pump is an instrument that can accurately control the number of infusion drops or infusion flow rate to ensure that a drug can be evenly distributed, and the amount of the drug can accurately and safely enter a patient's body. This solution is an intelligent infusion device. High stability and high accuracy guarantee medical safety. Long battery operating time ensures continuous infusion.

System Benefits​:

  • High-performance 100MHz Arm® Cortex®-M33 core MCU with rich connectivity that is suitable for IoT applications.
  • Ultra-low power Wi-Fi SoC for wireless communication.
  • High voltage GreenPAK™ programmable mixed-signal matrix supports the stepper motor with full-stepping, half-stepping and microstepping.
  • High-resolution position sensor IC and high-performance op amp ensure the accuracy of the system.

Comparison

Applications

Applications

  • Infusion pump, syringe pump
  • Small-angle sensors or arc-motion sensors

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Connector Arrow.63 Diode Sheet.65 Sheet.66 Sheet.67 Motor Sheet.21 Sheet.22 M M Bi-directional Connector Arrow HVPAK HVPAK HVPAK Connector Arrow.25 Connector Arrow.26 Speaker speaker_8_ Sheet.29 Sheet.30 Sheet.31 Sheet.32 Connector Arrow.33 Connector Arrow.34 Connector Arrow.35 Connector Arrow.36 Connector Arrow.37 Touch Key Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Touch Key.48 Touch Key Touch Key CN316 CN316 CN316 Bi-directional.50 Bi-directional.51 Connector Arrow.52 Connector Arrow.53 Connector Arrow.55 Connector Arrow.56 3.3V/0.5A max 3.3V/0.5Amax 3.3V/0.5Amax 320mA max 320mAmax 320mAmax Connector Arrow.60 5V/1Amax 5V/1Amax 5V/1Amax AC Line AC Line AC Line Backup Optional Non-Renesas Component Backup Backup Sheet.108 Sheet.94 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Line 1pt.1608 Sheet.75 Sheet.76 Line 1pt.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Ground (earth) Sheet.97 Sheet.98 Sheet.99 Sheet.100 Diode.101 Sheet.102 Sheet.103 Sheet.104 12V 12V 12V Connector 1.160 Connector 1.160.114 Connector 1.160.115 Connector 1.160.116 Connector Arrow.117 Connector Arrow.118 Connector 1.160.119 Connector 1.160.120 Connector Arrow.121 Connector 1.160.122 LCD/LED Segment Display Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 ON ON Sheet.154 OFF OFF Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Bi-directional.163 LCD LCD LCD Connector Arrow.167 Plug Sheet.169 Sheet.170 Sheet.171 Sheet.172 AC Power Source.172 Sheet.174 Alternating Current Connector Arrow.176 MCU MCU MCU MCU UART UART UART GPIO GPIO GPIO CTSU CTSU CTSU GPIO GPIO GPIO PWM PWM PWM I2C I2C I2C 12-bit ADC 12-bit ADC 12-bit ADC Buck Buck Buck LDO LDO LDO Wi-Fi Module Wi-Fi Module Wi-Fi Module Timer Timer Timer AC/DC AC/DC AC/DC OpAmp Op Amp Op Amp Position Sensor Position Sensor Position Sensor Op Amp Op Amp Op Amp
Exiting Interactive Block Diagram