Overview
Description
This implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ offers users the flexibility to control and configure the HVPAK motor drive using any MCU/MPU. It includes multiple protection sections, allowing it to function as a standalone motor drive. The system supports easy configuration of both DC motors with direction and speed control and stepper motors with micro-steps, significantly reducing development and turnaround time for customers.
System Benefits:
- System overcurrent protection provides a hard cut-off to prevent damage.
- Utilizes compact components for a sleek Pmod implementation.
- High voltage HVPAK supports stepper motors with full, half, and micro-stepping, and 2-channel DC motor drive.
- Controlled and configured via I2C and GPIO for various speed, direction, sleep, and fault inputs.
- Offers flexibility and ease of integration with any MCU or MPU.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/hvpak-dc-motor-driver-pmod/83
Power Monitor
Products
LDO
Products
HVPAK
Products
Boards & Kits
Documentation
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.