Skip to main content

Overview

Description

Renesas Starter Kit+ for RZ/T2M is an evaluation and development kit for the RZ/T2M MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, and you can evaluate various functions of RZ/T2M without an extension board.

Features

  • On-board RZ/T2M MPU 320-pin (R9A07G075M24GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, functions of target MPU can be fully evaluated
  • Generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • The pin header enables users to freely combine with the user's hardware system and evaluate RZ/T2M
  • Emulator circuit is mounted, can start program debugging by simply connecting USB cable to PC (two USB cables are bundled: one for emulator, and the other for power supply)
  • Renesas IDE e² studio and FSP for RZ/T2 are available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 48.25 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Software Log in to Download EXE 752.67 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,373.05 MB 日本語
Application: Industrial
3 items

Sample Code

Product Options

Applied Filters:

Videos & Training

RZ/T RZ/N FSP Tutorial for FSP Configuration (1/2) - Introduction of Tabs

This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.

Chapter's Title

00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab

Related Resources

FSP Links

Board Links

User's Manual links

Video Link