Renesas offers power MOSFET products suitable for various applications such as power supply, motor drive, high-frequency amplification, and load switch. We have commercialized it according to each reliability level of consumer equipment.

General-Purpose Power MOSFETs

Renesas general-purpose power MOSFETs provide support for high-efficiency drive and low heat design. These MOSFETS are suitable for switching (motor drive, etc.) and load switch applications, and offer low on-resistance, high-speed switching and high-robustness.

N-Channel MOSFETs for Motor Drive

This low on-resistance and low gate charge product series meets the large current requirements of the industrial segment.

Features

  • Supports large current (Id = 100A [Ta = 25 °C])
  • Low on-resistance (2.3mΩ - 2.75mΩ (typ.) / 40V products)
  • Higher system efficiency extends operating time, and low heat generation allows smaller heat sink/system
  • Low gate charge (Qg) (68nC (typ.) / 40V products)
  • High-efficiency drive by reducing load to drive circuit, and more compact size through gate driver optimization
  • 55V and 60V low Qg products are also under development

MOSFETs for Motor Drive

Applications

The N-channel MOSFETs can be used in motor drive equipment such as power tools and power-assisted bicycles.

MOSFETs for Motor Drive Block Diagram

N-Channel MOSFETs for Load Switches

This product series reduces the number of parallel connections needed to support large currents by improving power system efficiency and reducing the number of devices used, contributing to power-saving and space-saving network servers and storage systems.

Features

  • Recommended for load switch applications that require low loss
    *UPA2766T1A: RDS(on) = 0.72mΩ (typ.)
  • 5mm x 6mm small package (8pHVSON)

Applications

Applications for which the N-channel MOSFETs for load switching can be used include ORing switches for server power supply and battery protection circuits in mobile devices.

MOSFETS for Load Switching Diagram

Product Selector: Power MOSFETs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Product Change Notice PDF 125 KB 日本語
Product Advisory PDF 200 KB 日本語
Application Note PDF 3.23 MB 日本語
Brochure PDF 1.92 MB
Application Note PDF 648 KB 日本語
Application Note PDF 585 KB 日本語
Application Note PDF 387 KB
Application Note PDF 349 KB
8 items

Tools & Resources