Skip to main content

Overview

Description

RL78/G1D Evaluation Board is very flexible allowing the user to evaluate RL78/G1D from the application angle and also supports new development. It has gained FCC, IC, CE, KC and MIC (Japan) certifications. The RL78/G1D Evaluation Board consists of a RL78/G1D module which can be plugged on to the development board and connects to IDE for development and debugging. The development board can also work with PC GUI tool for application level evaluation.

Features

  • Wireless module
    • RL78/G1D module (RTK0EN0002C01001BZ)
  • USB communication
    • USB interface USB mini-B connector
  • Input functions
    • RESET switch
    • DIP switch (4-pole switch)
    • Push switches (four)
  • Display
    • Four LEDs
  • Debug interface
    • 2.54 mm pitch male connector for connecting to an E1 emulator (sold separately)
  • Power supply voltage
    • 1.8V to 5.0V
    • One of the following power supplies can be selected
      1. AC adapter 5.0 V or DC jack for battery box input
        Power supply jack: OD φ 5.5 mm, ID φ 2.0 mm, outside: minus, inside: plus
      2. USB VBUS 5 V
      3. 3.3 V supplied from E1 emulator Supply
  • Dimensions
    • 55mm × 90mm × 18mm
  • Note: This evaluation board does not include an AC adapter, development tool, and protocol stack. Please refer to the protocol stack's webpage to get the protocol stack.

Applications

  • Building Management System, Mobile Device

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Bluetooth® Low Energy Protocol Stack for RL78 Family
Bluetooth v4.2 certified protocol stack (Target device: RL78/G1D)
Protocol Stack Renesas
1 item

Sample Code

Related Boards & Kits

Product Options

Applied Filters: