Overview
Description
The Renesas RYZ024A module is an all-in-one LTE module supporting category M1 which is upgradable to NB1/NB2 with worldwide deployment and roaming capability.
The module comprises an LTE Cat-M1/NB1/NB2 platform and all other elements necessary for a complete LTE modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1/NB bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ024A module includes a carrier-proven LTE Cat-M1 protocol stack and a comprehensive software infrastructure.
Features
- Integrated cellular IoT module for LTE Cat-M1
- 3GPP Release 14 (upgradable to release 15)
- Proven LTE Cat-M1 software stack
- AT command interface
- LGA package with 120 pads
- 16.3 mm x 17 mm x 1.85 mm
- uSIM Interface
- Secure enclave & iUICC/ieUICC
- EAL5+ Secure Element (SE) capable
- Voltage RF compliance: 2.5 V to 5.5 V
- Functional voltage range: 2.2 V to 5.5 V
- RoHS-compliant, halogen-free
- Supports power class 3 (+23dBm)
Comparison
Applications
- Metering (Electricity/Gas/Water, Automated Meter Reading)
- Smart Home (HVAC, Thermostats)
- Infrastructure (Charge Poles, Parking Systems)
- Industry (Pumps)
- Agriculture
- Wearables & Trackers
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Videos & Training
This video will show the steps to operate MQTT communication for send and receive (Publish/Subscribe) via MQTT Broker in an LTE CAT-M1 cellular communication with sample software in the application note.
The evaluation environment uses Renesas' RL78/G22 Fast Prototyping Board and PMOD Expansion Board for RYZ024A.
News & Blog Posts
Without Wireless, There Is No IoT | Blog Post | May 26, 2021 |
Certifications
The RYZ024A meets the following certifications/standards. Refer to the RYZ024A documentation for disclaimer, precautions and more details on the certifications.
Radio Certifications
- Cat-M1: PTCRB, GCF, FCC, ISED, CE, UKCA, MIC(Japan), ACMA
- NB-IoT (planned): FCC, ISED, CE, UKCA
Carrier Certifications
- Cat-M1: Verizon, AT&T, Docomo, KDDI
- NB-IoT (planned): Vodafone
NB-IoT Firmware Notification
RYZ024A currently supports the LTE category M1 with the above certifications. Please register with your company email address to be notified about the availability of the latest firmware for the RYZ024A supporting dual mode Cat-M1 & NB-IOT.