Skip to main content

Overview

Description

The 8V34S204 is a differential 1:4 LVDS fanout buffer with a 2:1 input multiplexer. The device accepts DC to 250MHz clock and data signals and is designed for 1Hz clock/1PPS, 2kHz and 8kHz signal distribution. Controlled by the input modes election pin, the differential input stages accept both rectangular or sinusoidal signals. The 8V34S204 also provides level-translated LVCMOS/LVTTL outputs which are copies of the individual differential inputs CLKA and CLKB. The propagation delay of the device is very low, providing an ideal solution for clock distribution circuits with tight phase alignment requirements. The multiplexer select pin (SEL) allows for the selection of one out of two input signals, which is copied to the four differential outputs.

Features

  • Designed for 1PPS, 2kHz, 8kHz, and 10MHz GPS clock signal distribution
  • High-speed 1:4 LVDS fanout buffer
  • Four differential LVDS output pairs
  • 2:1 input multiplexer
  • Two selectable differential inputs accept LVDS and LVPECL signals
  • Accepts rectangular and sinusoidal input signals
  • Two input monitoring outputs (LVCMOS)
  • Max output frequency: 250MHz
  • Additive phase jitter, RMS;
    12kHz to 20MHz: = 65fs at 156.25MHz (typical)
  • Part-to-Part skew: 200ps (maximum)
  • Propagation delay (differential outputs): 350ps (typical)
  • Full 2.5V and 3.3V voltage supply
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free 24-lead VFQFN (RoHS 6/6) packaging

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models