Processing table
Function |
Supported Protocols |
Compatible Primary-Side IC |
アプリケーション |
Pkg. Type |
Pkg. Dimensions (mm) |
|
---|---|---|---|---|---|---|
型名 | ||||||
Digital Synchronous Rectifier Controller Works in High-Side and Low-Side Rectification Configurations to Optimize Magnetics | Optimized for wide range topologies and more... |
iW1702, iW1760B, iW9802 | Auxiliary Power Supplies in Servers, Appliances and Desktops and more... |
SOT23-6L | ||
Qualcomm® Quick Charge™ 3.0 USBインタフェース用AC/DC二次側コントローラ | RapidCharge™ Protocol IC | QC2.0, QC3.0 | iW1780H, iW1781, iW1782 | Companion to iW1782, Qualcomm® Quick Charge™ 3.0 and 2.0 Adapters | SOT23-6L | |
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense | RapidCharge™ Protocol IC | QC2.0, QC3.0, USB PD 3.0 w/PPS | iW1791, iW1797, iW1799 | Companion to iW1781 & iW1791, Direct Charge Adapters and more... |
Contact Us | |
Integrated Secondary-Side Synchronous Rectifier Controller and RapidCharge™ Interface IC for Qualcomm® Quick Charge™ 3.0 and 2.0 Applications | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | iW1790, iW1798 | Low BOM Cost Qualcomm® Quick Charge™ 3.0/2.0 Travel Adapters | SOIC-8 | ||
Digital Synchronous Rectifier Replaces Schottky Diode for Higher Efficiency, Ultra-Compact Offline Power Supplies | Synchronous Rectifier Controller | - | Higher Efficiency and more... |
MSOP-8, SOIC-8 | ||
Digital Green-Mode Synchronous Rectifier Controller | Synchronous Rectifier Controller | - | High performance synchronous rectifier for compact AC/DC adapters | SOT23-6L | ||
ショットキーダイオードに代わるデジタル同期整流器、RapidCharge™など超高電力密度AC/DC電源アダプタに搭載 | Built-in fast system output voltage transient detection and more... |
- | Compact AC/DC adaptors/Chargers | SOT23-6L | ||
Zero Standby Power Secondary-Side Combo IC for Regulation and Synchronous Rectification Control of Power Supplies to 140W | Integrated Regulation, Synchronous Rectifier Controller | iW9860, iW9861, iW9870 | 140W+ Zero Standby Power Fixed Voltage Power Supplies | TDFN-14L | ||
同期整流コントローラとVBUS FETドライバを内蔵した2次側USB Power Delivery 3.0インタフェースIC | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | iW9801, iW9809 | 65W+ RapidCharge™ AC/DC Chargers for Smartphones, Laptops and more... |
Contact Us | ||
Zero Standby Power Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 63W Chargers | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | USB PD 3.0 w/PPS | iW9860, iW9861 | 63W RapidCharge™ AC/DC Chargers for Smartphones, Laptops | TDFN-14L | |
Zero Standby Power Secondary-Side USB Power Delivery 3.1 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 100W Chargers | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller | USB PD 3.1 w/PPS | iW9860, iW9861, iW9870 | 100W+ Zero Standby Power RapidCharge™ AC/DC Chargers | TDFN-14L | |
Secondary-Side USB Power Delivery 3.1 Protocol and Interface IC for Single and Multi-port Adapters up to 240W | Accurate multi-level volatge and current control and more... |
USB PD 3.0 w/PPS, USB PD 3.1 EPR | iW9801, iW9802, iW9860, iW9870, iW3627 | Single-Port and Multi-Port RapidCharge™ AC/DC Chargers | TDFN-16L | |
60V MOSFET内蔵 2次側同期整流コントローラ | Integrated Synchronous MOSFET, Synchronous Rectifier Controller | High Power Density AC/DC Power Adapters up to 15W Output | SOIC-8 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product