iWave RZ/G1H-PF Development Kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun...
The RZ/G1H is Renesas' top-class performance device for general-purpose applications. It is equipped with a quad-core Cortex®-A15 (1.4GHz) and Cortex®-A7 (780MHz) CPU, a DDR interface with two channels of 32-bit DDR3 bus, a 3D graphics engine (PowerVR G6400) as a dedicated hardware engine, and two dedicated channels of hardware supporting encoding and decoding of full high-definition video. This high-spec processor is also equipped with high-speed USB 3.0, PCI Express, and SATA interfaces and other comprehensive peripheral functions. The high performance of the RZ/G1H allows it to carry out image processing that requires high processing capabilities, such as image recognition and authentication, and multiple video processing.
Software title
|
Software type
|
Company
|
---|---|---|
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ/G Verified Linux Package [4.4-CIP] The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | Renesas |
2 items
|
This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.