CONNECT IT! ETHERNET RZ/N
CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board, but also a JTAG...
RZ/N1D is a scalable and proven ARM®-based microprocessor that can be used in a variety of applications with the Cortex®-A7 Dual core and a high-speed, high-capacity memory interface. It is implemented Max Five Ethernet ports and the latest redundancy protocol, so it is optimized especially for industrial network equipment such as PLC and network switch.
Software title
|
Software type
|
Company
|
---|---|---|
Industrial Network Protocol Stack for RZ/N1 Supporting 6 industrial network protocol and reduce development resource by Common API.
|
Protocol Stack | Renesas |
1 item
|
CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board, but also a JTAG...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Series Name |
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Memory Interface |
GPU |
Accelerator |
PCIe Revision |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Supply Voltage (V) |
CPU |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||
R9A06G032NGBG#AC1 circleActive Samples Available |
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 170 | LFBGA | 400 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 16-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | 29.69 | Get Samples, |
R9A06G032VGBA#AC1 circleActive Samples Available |
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 132 | LFBGA | 324 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 16-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | 20.91 | Get Samples, |
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 170 | LFBGA | 400 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 16-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | |||
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 132 | LFBGA | 324 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 8-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | 23.43 | ||
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 170 | LFBGA | 400 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 16-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | |||
RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | - | - | R-IN Engine | - | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 170 | LFBGA | 400 | -40 to 110°C | 2030 May | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 16-ch | Display Function | 3 - 3.6 | Cortex-A7 x 2 + Cortex-M3 x 1 | 3 | 29.78 |
The RZ/N1D solution kit is an all-in-the-box package for fast evaluation and rapid prototyping of multiple industrial Ethernet protocols.
RZ/N1 is a family of scalable Arm® based industrial Ethernet switches. The performant Arm® Cortex®-A7 CPU on board, makes them an ideal choice for building Programmable Logic Controllers (PLC), industrial switches, gateways or operator terminals. Due to the unique combination of hardware and software, developers can easily exchange various industrial Ethernet protocols and focus only on developing the application software.