Features
- 120MHz RXv3 core (6.01 CoreMark/MHz*), single-precision FPU, and register bank save function that speeds up interrupt response
- *Typical for RXv3 core
- Trigonometric calculators (sin, cos, arctan, hypot) to speed up motor vector control
- Wide operating voltage range: 2.7V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 64KB SRAM
- Dual-bank function convenient for firmware updates
- 16KB data flash that can store data like an EEPROM
- Diverse package lineup from 32 to 100 pins
- Up to 82 general-purpose I/O ports
- CAN FD (ISO 11898-1:2015 compliant, up to 5Mbps transfer)
- I3C Basic (up to 10Mbps)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- 120MHz PWM
- 3-phase complementary x 2 channels, 5-phase complementary x 1 channel, single-phase complementary x 8 channels
- 4-channel high-resolution PWM with timing adjustment down to 260ps (picoseconds)
- 12-bit A/D converter x 3 units, 12-bit D/A converter x 2 channels
- Comparator x 6 channels, single-ended PGA x 6 channels
- Trusted Secure IP Lite enables high level of Root of Trust
- AES and other encryption engines, key management, flash memory protection
- +/-1.0% accuracy high-speed on-chip oscillator
Description
RX26T Group microcontrollers are 5V-compatible products which provide dual-motor control using Field Oriented Control (FOC) and Power Factor Correction (PFC) control on a single chip. The RXv3 core, a 3rd generation RX CPU core operating at 120 MHz, flash memory capable of 120 MHz read operations, and a trigonometric function unit (TFUv2) provide a higher level of compute performance. The timer functions support 120MHz PWM (3-phase complementary x 2 channels + single-phase complementary x 2 channels), and analog function is provided by 12-bit A/D converter x 3 units (2 units with a 3-channel simultaneous sample & hold circuit). The lineup includes a HOCO with guaranteed oscillation accuracy of ±1.0% (-20°C≤Ta), data flash memory, a single-ended PGA, comparator and other components in a compact QFN package attributes to reduction in the number of components and space saving. In addition, it offers CAN-FD for high-speed inter-device communication and I3C Basic for high-speed communication with sensors which enable faster data transfers. The flash memory has a dual bank configuration, and the BGO/SWAP function to enable rewriting of the firmware without system stoppage. Trusted Secure IP-Lite with its integrated key management function and cryptographic engine reduces the risk of information leaks from the system.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv3 |
| Program Memory (KB) | 128, 256, 512 |
| RAM (KB) | 48, 64 |
| Carrier Type | Full Carton (Tray), Tape & Reel, Tray |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 22, 38, 50, 63, 83 |
| DRAM I/F | No |
| Temp. Range (°C) | Tj = -40 to +105, Tj = -40 to +125 |
| Operating Freq (Max) (MHz) | 120 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3, 4, 7 |
| SPI (ch) | 3, 5, 9 |
| I2C (#) | 4, 5, 8 |
| CAN (ch) | 0, 1 |
| CAN-FD (ch) | 0, 1 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No, Yes |
| PWM Output (pin#) | 24, 41, 43, 48 |
| 32-Bit Timer (ch) | 2, 10 |
| 16-Bit Timer (ch) (#) | 13, 21 |
| 8-Bit Timer (ch) | 8 |
| Standby operable timer | No |
| 12-Bit A/D Converter (ch) | 6, 10, 15, 19, 22 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, Unique ID, AES, MAC, TRNG, Unique ID, TSIP-Lite:AES(128/256), TSIP-Lite:CMAC, TSIP-Lite:TRNG, TSIP |
Application Block Diagrams
| Integrated Washer-Dryer System with PFC Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity. | |
| Autonomous Mobile Robot (AMR) AI-enabled AMR system with real-time control, scalable power, and compact design. | |
| Unmanned Aerial Vehicle (UAV) UAV system with AI vision, precision motor control, and smart battery management. | |
| Torque Control System Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors. | |
| Digital Power Conversion with Totem Pole Interleaved PFC High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters. | |
| Portable EV Charger Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity. |
Applied Filters: