Overview
Description
This system is a versatile, battery-powered electric vehicle (EV) DC charger design for mobile charging. It serves as a "Virtual Gas Can," ideal for service companies and roadside assistance, enabling vehicle charging in locations without access to permanent charging stations. The charger can be powered by a 48V battery stack, and the optional Bluetooth® feature eliminates the need for a control panel, reducing costs while providing charger status updates.
System Benefits:
- Level 2 support for faster remote charging time per mile.
- Bluetooth interface for smartphone/tablet connectivity to monitor status.
- Compact and portable design for easy transportation.
Comparison
Applications
- Rental car service
- Tow truck/service vehicles
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudDC/DC Buck
Products
Multi-Output DC/DC
Products
Op Amp
Products
Bluetooth Low Energy Module
Products
MCU
Products
Gate Driver
Products
Isolation Amplifier
Products
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Transforming EV Charging with Advanced Connectivity | Blog Post | Jan 17, 2025 |