Overview
Description
This system is a versatile 1 to 3-phase AC Electric Vehicle (EV) charger wall box, offering configurations of 1-Phase 3.7kW/16A, 7.4kW/32A, or 3-Phase 11kW/16A, 22kW/32A, with multiple IoT connectivity options. It features a primary application MCU that performs supervisory functions and communicates with the vehicle. Multiple Pmod™ extensions are attached to the application MCU, providing connectivity and metrology functions. The system can also be expanded using a single board computer (SBC) to offer high-end touch display functionality.
System Benefits:
- OCPP Car2Charger I/F, IEC 62196-2 ready, Type 1 or Type 2
- Metrology Pmod boards are available upon request for rapid prototyping
- Multiple communication interfaces can be added via Pmod extensions
- Ethernet/Wi-Fi for Internet connectivity
- Bluetooth® for smartphone/tablet integration
- NFC for user authentication and billing
Comparison
Applications
- Feature-rich residential (home) charger wall box for EV
- Office/Commercial building EV charger wall box
DC/DC Buck 12V/5A
Products
DC/DC Buck
Products
Isolated AC/DC 18W
Products
SOM Module
MCU Realtime Operations & I/F mux
Products
Boards & Kits
Wi-Fi PMOD
Products
Boards & Kits
Module Metering
Products
NFC
Products
nFET Load Switch 22V/3A
Products
nFET Load Switch 22V/3A
Products
nFET Load Switch 22V/3A
Products
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Transforming EV Charging with Advanced Connectivity | Blog Post | Jan 17, 2025 |