Skip to main content

Overview

Description

The RAA279971 is a high-definition analog video encoder that is designed for automotive applications. It accepts digital video input using a 2-lane MIPI-CSI2 or a DVP/Pseudo BT.656 parallel interface and supports multiple high-definition resolutions up to 720p/60 or 1080p/30. The RAA279971 uses a built-in 10-bit video DAC that encodes the incoming video stream into an analog composite format that is transmitted to an RAA279972 decoder as a single-ended or differential signal over up to 30 meters of either coax or STP cable.

Features

  • Analog Video Encoder
    • Software selectable control allows for single-ended, differential, and pseudo differential CVBS
    • 10-bit DAC
    • Integrated PLL
    • Internal test pattern generator
    • Independent amplitude adjustment for luminance and chrominance
  • MIPI Input
    • MIPI CSI2 1.1 compliant unidirectional output format
    • YUV 422 input format, 2 lane
    • DVP / MIPI pin sharing for minimum pin count
    • Supports 720p 30fps, 720p 60fps, 1080p 30fps, and wide resolution for e-mirror application
  • Digital Inputs
    • 10/8-bit Digital Video Port parallel interface
    • 10/8-bit Pseudo BT.656 parallel interface
    • Supports 720p 30fps, 720p 60fps, 1080p 30fps, and wide resolution for e-mirror application
  • Miscellaneous
    • Low power consumption
    • Power Save and Power Down modes
    • Bidirectional two-wire digital control channel
    • Two-wire control interface
    • Single 27MHz crystal for all operations
    • 3.3V or 1.8V selectable I/O
    • 32 Ld SQFN (5mm x 5mm QFN with step cut leads)
    • AEC-Q100 qualified

Comparison

Applications

  • Automotive backup camera displays

Documentation

Type Title Date
Datasheet Log in to Download PDF 2.99 MB
Product Change Notice PDF 156 KB
White Paper PDF 290 KB 日本語 , 简体中文
3 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Automotive High-Definition Link (AHL) Video Transmission Technology

Watch the image quality comparison between Automotive High-Definition Link (AHL) and digital video, and find out how AHL technology works.