RZ/V2M Evaluation Board Kit
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input...
The AI hardware IP, DRP-AI, configured with DRP and AI-MAC, combines both a high-speed AI inference and low power consumption and realizes 1TOPS/W class power performance. In addition, the image signal processor (ISP) is highly robust, producing a stable image independent of the environment, allowing for a high AI recognition accuracy. With these features, the RZ/V2M realizes low power consumption, which is a challenge for embedded devices, making heat dissipation measures easier. Since heat sinks and cooling fans are no longer needed, the equipment can be miniaturized and the BOM cost can be reduced. The result is that it is ideal for vision AI applications in a wide range of embedded markets, including surveillance security, retail, office automation (OA), industrial automation, robotics, and healthcare. In addition, the RZ/V2M also features abundant high-speed communication interfaces such as USB 3.1, PCI-Express, Gigabit Ethernet, and many CPU peripheral functions, so it can also be used in a variety of applications.
Software title
|
Software type
|
Company
|
---|---|---|
DRP-AI Translator [V1.85] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
|
Software Package | Renesas |
RZ/V2M DRP-AI Support Package [V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
|
Software Package | Renesas |
RZ/V2M ISP Support Package [V.1.4.8] This product provides ISP Support Package for RZ/V2M. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
DRP-AI TVM (GitHub) We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
|
Software Package | Renesas |
RZ/V Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
6 items
|
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
DRP-AI Accelerator embedded in RZ/V series MPUs provides high-speed AI processing while keeping high power efficiency at the endpoints.
Introducing various adoption cases of AI MPU “RZ/V2M” | Blog Post | Jul 22, 2022 |
The RZ/V2M Development Environment Supports Your Development Easily and Immediately! | Blog Post | Jun 20, 2022 |
Bid Farewell to ISP Tuning and Manual Parameter Tweaking with RZ/V2M "Tuned ISP" | Blog Post | May 12, 2022 |
AI Supports the Way We Live and Work | Blog Post | Apr 18, 2022 |
Start Your First Step on Vision AI Development Using RZ/V Microprocessor (MPU) | Blog Post | Feb 16, 2022 |
Farewell, Heat Countermeasure: RZ/V2M Brings the Innovation for AI Products | Blog Post | Nov 15, 2021 |
Renesas RZ/V2M with DRP-AI Wins 2020 Aspencore’s World Electronic Achievement Award (WEAA) | Blog Post | Nov 6, 2020 |