Skip to main content

Overview

Description

The RTD120 (single-channel) and RTD120D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.

Features

  • Fast response 
  • Best-in-class signal-to-noise ratio
  • High operating temperature
  • System design support with cost-optimized BoM and FW / algorithm support
  • Single and dual channel detectors

Comparison

Applications

  • Non-contact temperature
  • Fire suppression
  • Horizon sensor
  • Gas analysis

Documentation

Type Title Date
Datasheet PDF 305 KB
Datasheet PDF 4.22 MB
End Of Life Notice PDF 1.43 MB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training