Overview
Description
The RZ/V2N AI MPU evaluation kit (RTK0EF0186C03000BJ) is used to evaluate our RZ/V2N quad-core vision AI MPU. The kit includes a CPU board, expansion (EXP) board and two sub-boards. We provide an AI Software Development Kit (AI SDK) as the software development environment for this evaluation kit. It allows for the evaluation of low-power AI inference, video streaming, and other built-in features. It also supports optional functions like the Image Signal Processor (ISP), 3D graphics engine (GE3D), and Trusted Secure IP.
Features
- RZ/V2N Evaluation Board (CPU Board):
- CPU: RZ/V2N
- PMIC: RAA215300
- Clock generator: 5L35023B
- Main memory: LPDDR4X 8GB x1
- xSPI Flash memory: 64MB
- External memory: microSD x1
- Board-to-board connector for sub boards
- High-speed interface:
- Gigabit Ethernet x2 ports
- USB 3.2 Gen2 x1ch (Host only)
- USB 2.0 x1ch (OTG)
- PCIe® Gen3 x1ch (2 lanes max)
- MIPI® CSI-2® x2ch
- MIPI DSI® x 1ch
- GPIO: 86 pins
- RZ/V2H-EVK Expansion Board (EXP Board): *Shared with RZ/V2H
- HDMI® Tx x1ch
- Audio auxiliary input connector x1ch
- Audio microphone input connector x1ch
- Audio headphone output connector x1ch
- Pmod™ x4
- RZ/V2N microSD Sub Board:
- External memory: microSD x1
- RZ/V2N eMMC Sub Board:
- External memory: eMMC x1
- Box Contents:
- RZ/V2N Evaluation Board
- RZ/V2H EVK Expansion Board
- RZ/V2N microSD Sub Board
- RZ/V2N eMMC Sub Board
- Flexible cable for MIPI DSI
- Heat sink
- USB cable (Micro B - Type A)
- Rubber feet (set of 4)
- Screw for fixing the sub board
- Notes
- AC adapter is not included. A standard USB Power Delivery adapter supporting 60W power supply should be used with the platform.
Applications
- Dashboard camera/driver monitoring system
- AI monitoring camera
- AI people counting camera
- AI visual inspection camera
- Robot vacuum cleaner
- Robot lawn mower
- Smart doorbell
- Access control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.99 MB 日本語 | |
Application Note | PDF 216 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/V series AI Apps & AI SDK (GitHub) The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
|
Software Package | Renesas |
1 item
|
Product Options
Applied Filters: